Rollover and Stability control (ESC) are next generation improvements to today’s mainstream safety systems. According to National Highway Traffic Safety Administrations (NHTSA) ESC will reduce single-vehicle crashes of passenger cars by 34% and single vehicle crashes of sport utility vehicles (SUVs) by 59%, with a much greater reduction of rollover crashes. Today, ADI offers high performance gyro and low-g sensors that are required to implement ESC into the vehicle. With 3 generations of automotive gyro and low-g products, ADI has the expertise to help develop your next ESC safety system. All of our safety products are qualified to the highest automotive guidelines to ensure highest reliability in the field.